IESNA:LM-63-2002
[TEST]P949331
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-840-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13848
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2047.8 2272 2470 2614.7 2642.7 2485.4 2301.8 2191.5 2176.2 2270.2
2456.4 2684.3 2934.7 3302.7 3618.2 3825.3 4056.7 4336.1 4664.3 4971.7
5232.9 5412 5371.3 5242 4861.4 4055.8 3036.9 2040.6 1168.1 654.6
437.6 298.4 129.3 66.9 23.5 0 0
2047.8 2259.3 2461.9 2604.7 2637.3 2486.3 2302.7 2187 2168 2257.5
2436.6 2656.2 2900.4 3223.1 3573.9 3764.7 3997 4258.3 4591 4886.7
5146.1 5335.1 5302.6 5164.2 4834.2 4079.3 3118.2 2105.7 1188.9 647.3
438.5 308.3 130.2 75.9 28 4.5 0
2047.8 2261.2 2454.6 2608.3 2660.8 2545 2359.7 2225 2187.9 2246.7
2401.3 2588.4 2832.5 3104.7 3454.6 3659.8 3857.8 4093.8 4402.1 4683.2
4959.9 5116.3 5110 4923.7 4687.8 4078.4 3222.2 2176.2 1287.4 777.5
535.2 393.3 259.5 165.5 102.2 39.8 0
2047.8 2239.5 2430.2 2583.9 2669.8 2615.6 2450.1 2299.1 2225 2248.5
2356.1 2520.6 2704.2 2908.5 3210.5 3476.3 3685.1 3907.5 4167 4469
4731.2 4960.8 5099.1 5089.2 5070.2 5110 4752 3898.5 2434.7 1155.4
728.7 563.3 404.1 261.3 128.4 31.6 0
2047.8 2224.1 2398.6 2558.6 2669.8 2707.8 2601.1 2457.3 2338 2296.4
2346.1 2462.8 2611.9 2786.4 2960 3229.4 3542.3 3758.3 4035.9 4323.4
4632.6 4893.9 5094.6 5249.2 5314.3 5431.8 5589.2 5120.8 3947.3 2206
859.8 397.8 268.5 169.1 85 10.8 0
2047.8 2207.8 2358.8 2514.3 2641.8 2734 2752.1 2669.8 2566.7 2480.9
2462.8 2513.4 2626.4 2748.5 2910.3 3076.7 3362.4 3738.5 4000.6 4212.2
4487.1 4820.7 5171.5 5484.3 5790.8 6139.8 6762.7 7417.2 7236.4 6196.7
4337.9 2116.5 673.6 236 84.1 9.9 0
2047.8 2176.2 2305.5 2441.1 2570.4 2686.1 2790.1 2853.3 2860.6 2842.5
2829.8 2856.1 2918.4 3012.5 3136.3 3301.8 3510.6 3783.7 4127.2 4492.5
4851.4 5271.8 5774.5 6318.8 6940.8 7505.8 8181.2 9303.2 11130.4 11770.5
10143.1 6710.2 3479 1643.7 572.3 67.8 0
2047.8 2171.7 2286.5 2405.8 2535.1 2648.1 2765.6 2869.6 2937.4 2975.4
3017 3083 3169.8 3280.1 3435.6 3626.4 3846 4120 4439.1 4816.1
5236.6 5682.3 6187.7 6785.3 7385.6 7993.2 8652.2 9555.4 11221.7 12661
11739.8 8223.7 4405.7 1924.8 583.1 57 0
2047.8 2149 2244.9 2350.7 2454.6 2568.6 2683.4 2802.7 2925.7 3052.2
3169.8 3302.7 3472.7 3683.3 3975.3 4284.5 4623.6 4971.7 5359.5 5798.9
6234.7 6668.7 7110.8 7595.4 8119.7 8632.4 9153.1 9777 10707.3 11539.9
11040.9 8938.8 5606.3 2352.5 498.2 45.2 0
2047.8 2109.3 2176.2 2245.8 2320.8 2400.4 2486.3 2581.2 2688.8 2818.1
2983.5 3176.1 3394 3684.2 4068.5 4506 4955.4 5443.6 5978.8 6538.5
7107.1 7627.9 8120.6 8585.3 8994 9387.3 9844.8 10352 10976.7 10966.7
9724.5 7509.5 4216.7 1237.7 186.2 26.2 0
2047.8 2068.6 2096.6 2125.5 2155.4 2193.3 2237.7 2286.5 2342.5 2419.4
2520.6 2638.2 2785.5 2998.9 3297.3 3665.2 4085.6 4523.2 4965.3 5383
5764.5 6141.6 6516.8 6878.4 7199.4 7485.1 7775.3 8101.7 8339.4 7808.7
6380.2 4404.8 1744.9 358 98.5 32.5 0
2047.8 2049.6 2052.3 2060.4 2071.3 2080.3 2095.7 2111.1 2128.3 2153.6
2189.7 2227.7 2270.2 2347 2463.7 2600.2 2796.4 3033.3 3327.1 3642.6
3961.8 4277.3 4597.4 4896.6 5161.5 5397.5 5597.3 5795.3 5820.6 5181.4
4141.7 2862.4 1146.4 228.7 58.8 18.1 0
2047.8 2025.2 2011.6 1991.7 1970 1947.4 1917.6 1888.7 1847.1 1794.6
1738.6 1659 1586.7 1539.7 1528.8 1551.4 1645.5 1812.7 2026.1 2244.9
2439.3 2593.9 2729.5 2848.8 2937.4 2980.8 2936.5 2734 2308.2 1660.8
1018 532.5 202.5 53.3 11.8 0 0
2047.8 1985.4 1910.4 1826.3 1731.4 1612 1482.7 1338.1 1191.6 1063.2
959.3 875.2 809.2 762.2 729.6 698 673.6 667.2 696.2 775.7
869.7 931.2 934.8 881.5 792.9 671.7 545.2 412.3 288.4 175.4
103.1 60.6 32.5 10.8 2.7 0 0
2047.8 1936.6 1802.8 1647.3 1457.4 1261.2 1078.6 935.7 828.2 736.8
652.8 575 517.1 490 476.5 458.4 444.8 432.2 415.9 401.4
390.6 372.5 345.4 309.2 268.5 226.9 188.1 158.2 132.9 108.5
81.4 52.4 24.4 6.3 1.8 0 0
2047.8 1879.6 1683.4 1448.4 1210.6 999 856.2 751.3 654.6 574.1
523.5 493.6 468.3 445.7 424 403.2 382.4 357.1 329.1 304.7
287.5 270.3 254.1 231.4 211.6 187.1 166.4 144.7 120.2 94
62.4 37.1 17.2 6.3 1.8 0 0
2047.8 1848.9 1595.7 1301 1033.4 860.7 743.2 640.1 568.7 534.3
506.3 475.6 444.8 416.8 391.5 367.1 338.1 307.4 277.6 253.1
233.3 213.4 200.7 189 173.6 155.5 135.6 113.9 87.7 62.4
44.3 26.2 11.8 2.7 0 0 0
2047.8 1804.6 1498.1 1166.3 921.3 775.7 662.7 591.3 556 528
500 464.7 430.4 396.9 363.4 330 296.5 265.8 241.4 222.4
207.9 195.3 182.6 165.5 148.3 132 113 93.1 75 59.7
44.3 28.9 9.9 0 0 0 0
2047.8 1777.5 1429.4 1081.3 867 730.5 629.3 585.9 559.6 530.7
500 464.7 426.7 387 348.1 310.1 276.7 251.3 233.3 215.2
198.9 181.7 167.3 152.8 138.3 121.1 102.2 83.2 68.7 54.2
38.9 23.5 5.4 0 0 0 0
2047.8 1753.1 1376.9 1033.4 845.3 711.5 623.8 593.1 563.3 533.4
503.6 469.2 432.2 392.4 352.6 317.3 288.4 260.4 236 213.4
194.4 173.6 157.3 141.9 124.8 103.1 82.3 68.7 56.1 41.6
28 13.6 2.7 0 0 0 0
2047.8 1754 1364.3 1020.7 829.1 699.8 625.6 600.3 575.9 546.1
515.3 482.8 449.3 412.3 373.4 336.3 304.7 275.8 251.3 227.8
203.4 178.1 157.3 138.3 117.5 94 71.4 59.7 47.9 36.2
23.5 10.8 1.8 0 0 0 0
2047.8 1773.8 1383.3 1033.4 839 706.1 628.4 603 579.5 549.7
519.9 488.2 453.9 417.7 379.7 341.8 307.4 278.5 258.6 236.9
207 181.7 159.1 139.2 115.7 93.1 71.4 59.7 47 35.3
23.5 10.8 2.7 0 0 0 0
